Light section sensors

Productselector

Along the line

Light section sensors measure height profiles along a projected laser line. With these sensors, objects with high resolution can be detected quickly and reliably in 3D. Depending on the model, the function range extends from simply presence monitoring to edge measurement to 3D measurement of objects.

LPS 36

Productselector

At home in all dimensions

The LPS 36 profile camera is used wherever height profiles need to be determined for moving or static objects. An additional encoder port supports the generation of calibrated 3D data. This opens numerous application possibilities, such as robot guidance as well as contour/volume measurements.

  • Laser measurement technology with light-section method
  • Laser line 600 mm at a distance of 800 mm
  • Measurement time: 10 ms
  • Measurement range: 200–800 mm
  • Compact size: 160 x 74 x 56 mm
  • Interface: Ethernet
  • Optional: encoder input

More

LES 36

Productselector

So wide, so tall

The integrated edge detection of LES sensors determines the dimensions of objects or measures the exterior edges of web material products. The calibrated measurement data can easily be further processed via Ethernet, analog interface or fieldbus. Height, width and position measurements can be quickly and easily realized through configuration.

  • Laser measurement technology with light-section method
  • Up to 4 measurement fields in 16 inspection tasks
  • Measurement time: 10 ms
  • Measurement range: 200–800 mm
  • Data calculation and processing directly inside the sensor
  • Compact size: 160 x 74 x 56 mm
  • Interface: Ethernet, analog or fieldbus

More

LRS 36

Productselector

All objects always in view

Line range sensors are designed to perform scanning, two-dimensional object detection along a laser line. A maximum of 16 objects can be detected with one sensor. Through configuration settings, complex detection tasks can be mastered with just one sensor. Results are output via Ethernet, fieldbus interfaces or binary switching outputs. A perfect solution, e.g., for multiple track transport or completeness monitoring.

  • Laser scanning using the light section method
  • Up to 16 detection fields in 16 inspection tasks
  • Measurement time: 10 ms
  • Scanning area: 200-800 mm
  • Data calculation and processing directly inside the sensor
  • Compact size: 160 x 74 x 56 mm
  • Interface: Ethernet, I/O or fieldbus

More

Contact & support

Tel.: 07021 / 573-308
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-306
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-307
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm