Safe control components

A sensor alone does not make a safe workplace

Not until the safety sensors are efficiently and reliably integrated in the machine safety circuit can the topic of safety at work be implemented in such a way that the sensors do not interfere with the machine processes and yet still offer the best-possible protection. Our Safety Relays and AS-Interface solutions open all possibilities to you here.

Safety relay

Productselector

The optimum relay for every sensor

For the fast integration of individual safety sensors in the safety circuit of machines and systems, the compact and reliable safety relays offer the right solution. The models are tailor-made for specific applications or can be used universally. Devices with time delay, for rotational speed/standstill monitoring and contact extensions are also available. The screw or spring-cage terminals are changeable.

More

Programmable safety controls

Productselector

Programmed for safety

The programmable safety PLCs offer efficient solutions for integrating multiple safety sensors in machines and systems. The compact design saves space in the switch cabinet. On request, even industrial Ethernet interfaces are already integrated in the base module. In addition, the optional extension modules allow you to adapt the number of inputs and outputs flexibly to current and future requirements.

More

AS-Interface Safety at Work

Leader for a good reason

Compared to conventional point-to-point wiring, AS-Interface (AS-i) excels with its low installation, wiring and connection costs. The very simple retrofitability of the safety technology with larger AS-i systems can further greatly reduce installation costs.

More

Contact & support

Tel.: 07021 / 573-308
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-306
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-307
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm